Customer #107644's Wish List from Cart

by Member #107644

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
19.9 2   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Only 1 left! DEV-12858
20.21
You save:
6.74 (25%)
1   
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
33 2   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
3.75
You save:
8.75 (70%)
5   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
6.3 3   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
26 4   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Total: 279.56