Start Up Kit Pre Keyboard Build

by Member #871812

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
In stock PRT-00112
10.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Cherry MX Switch Breakout
In stock BOB-13773
18.9 9   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Third Hand
Out of stock TOL-09317
10.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
19.2
You save:
0.8 (4%)
80   
Total: 243.85