Christmas 2016

by Member #872343

Favorited Favorite 0

Most of the stuff on here is to start messing with signal processing circuits.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 31.65