Christmas

Favorited Favorite 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
NVIDIA Jetson Orin Nano Developer Kit
Only 13 left! DEV-22098
499.95 1   
NVIDIA Jetson AGX Orin 64GB Developer Kit
Out of stock DEV-22099
1999.95 1   
SparkFun Sensor Kit
Only 2 left! KIT-21286
149.95 1   
Raspberry Pi Camera Module 3
Only 1 left! SEN-21331
25 1   
Raspberry Pi High Quality Camera M12 Mount
Out of stock SEN-21333
50 1   
Luxonis Oak-1 DepthAI Hardware
In stock SEN-17769
149.95 1   
MightyOhm Geiger Counter Kit++
Retired KIT-17869
133.95 1   
Cannot be ordered at this time.
Luxonis Oak-D DepthAI Hardware
34 available SEN-17770
213.95 1   
PowerPal Selectable Voltage 3-Amp Breadboard Power Supply
Retired DEV-15868
24.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
SmartiPi Touch 2
Retired PRT-16302
27.95 1   
Cannot be ordered at this time.
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
73.95 1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
TFMini-S - Micro LiDAR Module
In stock SEN-16977
42.95 1   
Raspberry Pi HQ Camera Lens - 16mm Telephoto
Only 14 left! SEN-16761
50 1   
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
19 available SEN-16762
25 1   
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)
Out of stock ROB-16836
21.5 1   
Raspberry Pi HQ Camera Module
In stock SEN-16760
50 1   
SparkFun Qwiic Starter Kit for Raspberry Pi
Retired KIT-16841
58.95 1   
Cannot be ordered at this time.
Alchitry Au FPGA Kit
In stock KIT-16497
144.95 1   
Leopard Imaging Camera - 136 Degree FOV
In stock DEV-16260
32.5 1   
SparkFun Inventor's Kit - v4.1
Retired KIT-15267
106.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-16156
142.5 1   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Rhodolite Red
Retired PRT-15893
17.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
SparkFun Pulsed Radar Breakout - A111
Retired SEN-15577
59.95 1   
Cannot be ordered at this time.
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
SparkFun DLI Kit for Jetson Nano
Retired KIT-15495
164.95 1   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
Out of stock DEV-13262
28.95 1   
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Google's Science Journal App
Retired KIT-13923
59.95 1   
Cannot be ordered at this time.
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Particle Photon (No Headers)
Retired WRL-13764
19 1   
Cannot be ordered at this time.
LCD Cape - pcDuino V3 (1024x600 7" LVDS)
Retired SEN-13101
59.95 1   
Cannot be ordered at this time.
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Pixy CMUcam5
Retired SEN-14392
69.95 1   
Cannot be ordered at this time.
uArm Swift Pro
Retired ROB-14342
898.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Single Attachment)
In stock ROB-14391
7.5 1   
SparkFun Raspberry Pi Zero W Camera Kit
Retired KIT-14329
66.95 1   
Cannot be ordered at this time.
RockBLOCK 9603N - Iridium SatComm Module
In stock WRL-14498
267.5 1   
HackRF One
In stock WRL-13001
339.95 1   
RPLIDAR A2M8 360° Laser Range Scanner
Retired SEN-14756
369.95 1   
Cannot be ordered at this time.
Pixy2 CMUcam5
In stock SEN-14678
64.5 1   
OpenMV M7 Camera
Retired SEN-14985
65 1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
SparkFun LoRa Gateway - 1-Channel (ESP32)
Retired WRL-15006
34.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Fingerprint Scanner - TTL (GT-521F52)
In stock SEN-14585
19.95
You save:
39 (66%)
1   
SparkFun 16x2 SerLCD - RGB on Black 3.3V
Retired LCD-14073
15.96
You save:
3.99 (20%)
1   
Cannot be ordered at this time.
SparkFun Transparent OLED HUD Breakout (Qwiic)
Out of stock LCD-15079
106.95 1   
Cannot be ordered at this time.
TF03 Long-Distance LiDAR Module
Retired SEN-15180
228.95 1   
Cannot be ordered at this time.
Google Coral Development Board
Retired DEV-15318
133.95 1   
Cannot be ordered at this time.
Total: 8410.19