Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
Serial Enabled 20x4 LCD - Black on Green 5V
LCD-09568 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-13683 |
41.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun 9DoF Razor IMU M0
SEN-14001 |
35.95 |
1
Cannot be ordered at this time. |
|
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
|
SparkFun Soil Moisture Sensor
SEN-13322 |
6.5 | 1 | |
SparkFun WiFi Shield - CC3000
DEV-12071 |
39.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - RP-SMA Connector
WRL-11047 |
4.95
You save: 30 (86%) |
1
Cannot be ordered at this time. |
|
Total: 435.65 |