Lumi

by Member #724200

Favorited Favorite 0

DE Proj

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thumb Joystick
Out of stock COM-09032
4.5 1   
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
23 available ROB-10189
12.95 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
7 2   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
11 2   
Total: 63.45