Customer #194034's Wish List from Cart

by Member #194034

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
5.17
You save:
2.78 (35%)
1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
16 10   
SparkFun Vernier Interface Shield
Only 1 left! DEV-12858
20.21
You save:
6.74 (25%)
1   
Vernier Sensor - Dual-Range Force Sensor
Retired SEN-12873
108.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
69.65 7   
Piezo Vibration Sensor - Small Vertical
20 available SEN-09199
69.65 7   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Total: 360.13