For the MicroView Hookup Guide: https://learn.sparkfun.com/tutorials/microview-hookup-guide
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 | |
USB Cable Extension - 1.5 Foot
CAB-13309 |
1.46
You save: 0.49 (25%) |
1
Cannot be ordered at this time. |
|
SparkFun MicroView - USB Programmer
DEV-12924 |
17.95 | 1 | |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 | |
Total: 73.16 |