Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Copper Tape - 5mm (50ft)
In stock PRT-10561 |
225
You save: 12 (5%) |
60
added to your cart |
|
Total: 225 |