Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Particle Sensor Breakout - MAX30105
SEN-14045 |
13.95 |
1
Cannot be ordered at this time. |
|
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
Load Cell - 10kg, Straight Bar (TAL220)
SEN-13329 |
9.5 | 1 | |
Solar Panel - 3.5W
PRT-13782 |
83.9 |
2
Cannot be ordered at this time. |
|
Lithium Ion Battery - 6Ah
PRT-13856 |
65 | 2 | |
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
57.9 | 2 | |
SparkFun Humidity and Temperature Sensor Breakout - Si7021
SEN-13763 |
35.9 | 2 | |
SparkFun ESP32 Thing
DEV-13907 |
47 | 2 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
97.65 |
7
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-13712 |
67.8 | 4 | |
SparkFun Tinker Kit
KIT-13930 |
399.6 |
8
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
172 | 8 | |
SmartiPi Touch
PRT-14059 |
49.9 |
2
Cannot be ordered at this time. |
|
MyoWare Muscle Sensor Development Kit
KIT-13772 |
159.9 |
2
Cannot be ordered at this time. |
|
Tool Kit - Beginner
TOL-13086 |
279.6 |
8
Cannot be ordered at this time. |
|
SparkFun OpenScale
SEN-13261 |
138 | 4 | |
Total: 1682.1 |