Customer #873377's Wish List from Cart

by Member #873377

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Total: 79.95