by yennifs
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
SparkFun Thermocouple Breakout - MAX31855K
SEN-13266 |
18.5 | 1 |
![]() |
Thermocouple Type-K - Stainless Steel
SEN-13715 |
5.5 | 1 |
![]() |
Thermocouple Connector - PCC-SMP-K
PRT-13612 |
10.95 | 1 |
![]() |
Serial Enabled 16x2 LCD - Black on Green 5V
LCD-09393 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 |
![]() |
JST to Breadboard Jumper (3-pin)
CAB-13685 |
1.6 | 1 |
![]() |
Jumper Wire - 0.1", 5-pin, 12"
PRT-10375 |
2.1 | 1 |
![]() |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
![]() |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 |
![]() |
LED - Super Bright Red
COM-00528 |
1.05 | 1 |
![]() |
LED Holder - 5mm
COM-11840 |
0.55 | 1 |
![]() |
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
KIT-13815 |
19.9 | 2 |
Total: 149.7 |