Steve Cooker

by Member #739434

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun Thermocouple Breakout - MAX31855K
In stock SEN-13266
18.5 1   
Thermocouple Connector - PCC-SMP-K
In stock PRT-13612
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
18.5 1   
Transistor - NPN (BC547)
Retired COM-08928
0.5 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Total: 65.15