Christmas 2016

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
MyoWare Muscle Sensor Development Kit
Retired KIT-13772
79.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
35.9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Total: 151.85