etextiles and computer science design tools

by Member #879967

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
E-textile Basics Lab Pack
24 available LAB-13165
641.85 3   
LilyPad Temperature Sensor
In stock DEV-08777
16.5 3   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
142.4
You save:
15.6 (10%)
40   
LilyPad Sewable Electronics Kit
Only 7 left! KIT-13927
213.9 2   
LilyPad Arduino SimpleSnap
Retired DEV-10941
67.9 2   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
Only 4 left! DEV-09267
35.9 2   
LilyPad Power Supply
Retired DEV-11259
29.9 2   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
39.8
You save:
38.2 (49%)
4   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
49.9 2   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
11.85 3   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
103.9 2   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
94 4   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
179.85 3   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
79.2 16   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
35.85 3   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
9 2   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
6.3 3   
Tool Kit - Beginner
Retired TOL-13086
174.75 5   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Total: 2028.2