kuvausalustaprojekti

by Member #852827

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed
Out of stock COM-00100
4.2 2   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi Camera Case - Black Plastic
Retired PRT-12846
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.9 2   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
2.75 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
Total: 118.27