ELEC210

by Member #551880

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
Retired ROB-13845
51.8
You save:
2.7 (5%)
10   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
410 20   
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
149.5 10   
Cannot be ordered at this time.
Total: 655.75