Sparkfun Order for Physical Computing

by John Quinn

Favorited Favorite 0

Wausau West - Materials needed for Physical Computing projects

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
39.8 4   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
4.4 8   
Mini Power Switch - SPDT
In stock COM-00102
12.8 8   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
28.4
You save:
1.6 (5%)
40   
Diffused LED - RGB 10mm
In stock COM-11120
11.5 10   
LED - RGB Diffused Common Anode
In stock COM-10821
85.6
You save:
4.4 (5%)
40   
Servo - Hitec HS-85MG (Micro Size)
Only 4 left! ROB-11887
32.5 1   
Total: 221.5