50Shots

by DBrandt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
59.5
You save:
3 (5%)
50   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
26
You save:
1.5 (5%)
50   
LED Tactile Button Breakout
In stock BOB-10467
76
You save:
4 (5%)
50   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
LED Tactile Button - Blue
In stock COM-10443
107
You save:
5.5 (5%)
50   
SparkFun Snappable Protoboard
In stock PRT-13268
62.65 7   
Temperature Sensor - TMP36
In stock SEN-10988
76
You save:
4 (5%)
50   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
330
You save:
17.5 (5%)
50   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
448
You save:
49.5 (10%)
50   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
7.9 2   
Jumper Wire - JST Black Red
In stock PRT-08670
50
You save:
2.5 (5%)
50   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
21.5
You save:
1 (4%)
50   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
38.35 13   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
38.35 13   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
8 5   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
17.5 5   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
166.5
You save:
8.5 (5%)
50   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
2.85 3   
Total: 1546.6