by Shawn Hymel
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Particle Photon (Headers)
WRL-13774 |
19 |
1
Cannot be ordered at this time. |
![]() |
SparkFun USB Type A Female Breakout
BOB-12700 |
4.95 | 1 |
![]() |
SparkFun microB USB Breakout
BOB-12035 |
2.95 | 1 |
![]() |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 |
![]() |
P-Channel MOSFET 55V 31A
COM-10349 |
1.25 | 1 |
![]() |
Resistor 1.0M Ohm 1/4 Watt PTH
COM-11853 |
0.25 | 1 |
![]() |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 |
![]() |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 |
![]() |
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
COM-13760 |
0.95 |
1
Cannot be ordered at this time. |
Total: 40.75 |