Paseo Prototyping Milestone 2

by Member #886789

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 3 left! ROB-13656
33.5 1   
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
22 4   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
79.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Toggle Switch
In stock COM-09276
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
23.9 2   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
11.85 3   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
99.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 9 left! TOL-09507
10.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
16.5 3   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
7 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
5.9 2   
Third Hand
Out of stock TOL-09317
10.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
44.75 5   
SparkFun Inventor's Kit for Intel® Edison
Retired KIT-13742
149.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Special Edition
Retired KIT-14094
89.95 1   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
4.2 2   
SparkFun Block for Intel® Edison - Power
Retired DEV-13727
9.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Battery
Retired DEV-13037
19.95 1   
Cannot be ordered at this time.
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
64.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
5.5 2   
Hobby Motor - Gear
In stock ROB-11696
12.6 6   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
SparkFun XBee Explorer Regulated
Only 9 left! WRL-11373
35.85 3   
Total: 1082.05