SXSW Arena

by LightningHawk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
257 2   
Cannot be ordered at this time.
Hobby Motor - Gear
In stock ROB-11696
4.2 2   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.1 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
LED RGB Strip - Sealed (5m)
Retired COM-12024
74.95 1   
Cannot be ordered at this time.
Total: 357.7