New ASDF

by hugo1sf

Favorited Favorite 0

asdf

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Big Dome Pushbutton - Yellow
In stock COM-11273
12.95 1   
Big Dome Pushbutton - Green
In stock COM-11275
12.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
LED - Basic Red 3mm
In stock COM-00533
4.5 10   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Total: 243.55