Senior Design Prototyping

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
Total: 122.1