Raspberry gPIo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
LED - Basic Red 5mm
Only 10 left! COM-09590
0.9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Total: 45.45