Tsunami Hookup Guide

by Byron J.

Favorited Favorite 0

Parts needed to build the demo shown in the Tsunami Hookup Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
IC Hook Test Leads
In stock CAB-00501
9.95 1   
Total: 67.35