by MTaylor
Build a box to filter midi messages
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
2.75 | 5 |
![]() |
SparkFun 7-Segment Serial Display - Red
COM-11441 |
14.95 | 1 |
![]() |
SparkFun 16 Output I/O Expander Breakout - SX1509
BOB-13601 |
6.95 | 1 |
![]() |
Black Knob - 15x19mm
COM-09998 |
4.2 | 4 |
![]() |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
3.15 | 3 |
![]() |
Momentary Button - Panel Mount (Black)
COM-11996 |
5.25 | 5 |
![]() |
Rotary Switch - 10 Position
COM-13253 |
2.1 | 1 |
![]() |
SparkFun Rotary Switch Potentiometer Breakout
BOB-13099 |
2.45 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
Total: 97.7 |