Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
110 | 20 | |
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
COM-13760 |
2.85 |
3
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
21 | 20 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
10 | 20 | |
Capacitor Ceramic 0.1uF
COM-08375 |
11.6
You save: 0.4 (3%) |
40 | |
Thin Speaker
COM-10722 |
19 |
20
Cannot be ordered at this time. |
|
9V Snap Connector
PRT-00091 |
35 | 20 | |
555 Timer
COM-09273 |
19 |
20
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
25.8
You save: 1.2 (4%) |
60 | |
Total: 254.25 |