kosovo
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
PRT-13870 |
19.5 |
10
Cannot be ordered at this time. |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 |
![]() |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
9 | 20 |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
41.65 | 17 |
![]() |
Mini Photocell
SEN-09088 |
32 | 20 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
82.5 | 15 |
Total: 185.6 |