Gateway Spring 2017

by Member #906385

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
7.9 2   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP180
Retired COM-11823
4.95 1   
Cannot be ordered at this time.
Standard Gearmotor - 303 RPM (3-12V)
Retired ROB-12147
24.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
35.9 2   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
Total: 260.9