Paseo Round 2 Sparkfun Order

by Member #886789

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
CAT 6 Cable - 3ft
In stock CAB-08915
4.2 2   
LED - Super Bright White
In stock COM-00531
5.25 5   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Capacitor Ceramic 22pF
In stock COM-08571
6 20   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
19.75 5   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
159.8 4   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
183.9 2   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
10.5 6   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
7 2   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
7.4
You save:
7.35 (50%)
5   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
13 2   
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
64.5 1   
SparkFun Load Cell Amplifier - HX711
Only 2 left! SEN-13879
21.9 2   
MLX90393 Magnetometer Breakout
Retired SPX-14160
14.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Total: 680.22