Consumable materials for the Mini Maker Faire during Common Ground 2017
Product | Subtotal | Qty | |
---|---|---|---|
LED - Assorted (20 pack)
COM-12062 |
35.55 | 9 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
101.25
You save: 5.4 (5%) |
27 | |
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
44.55 |
9
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
31.5 | 9 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
35.55 | 9 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
98.55 | 9 | |
Needle Set
TOL-10405 |
18.9 | 9 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
35.55 | 9 | |
LilyPad LilyMini ProtoSnap
DEV-14063 |
157.5 | 9 | |
Tilt Sensor - AT407
SEN-10289 |
18.9 | 9 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
13.5 | 9 | |
Total: 591.3 |