Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 |
![]() |
Arduino Mini 05
DEV-11303 |
33.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial Basic Breakout - CH340G
DEV-14050 |
8.95 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
SparkFun Discrete Semiconductor Kit
KIT-13682 |
12.95 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Female Headers
PRT-00115 |
1.75 | 1 |
![]() |
Arduino Uno Enclosure - Clear Plastic
PRT-12838 |
4.77
You save: 3.18 (40%) |
1
Cannot be ordered at this time. |
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 |
![]() |
SparkFun Particle Sensor Breakout - MAX30105
SEN-14045 |
13.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LED Starter Kit
KIT-13234 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Diffused LED - RGB 10mm
COM-11120 |
1.15 | 1 |
![]() |
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 |
![]() |
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Shift Register 8-Bit - SN74HC595
COM-13699 |
1.05 | 1 |
![]() |
Multimeter Probes - Needle Tipped
TOL-12078 |
5.5 | 1 |
![]() |
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
![]() |
BNC Probe Kit
CAB-09486 |
14.2
You save: 0.75 (5%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun XBee Wireless Kit
KIT-13197 |
99.95 |
1
Cannot be ordered at this time. |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
Total: 405.32 |