Swallowwart Helmets

by slowmantofu

Favorited Favorite 0

This parts list would be used to add LED strips to theatre masks worn by singers. The LED strips go inside large buckets that represent the characters' eyeballs. This list would be enough for two masks.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1.35 3   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
74.85 3   
Cannot be ordered at this time.
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
14.31
You save:
9.54 (40%)
3   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
9V Alkaline Battery
In stock PRT-10218
6.75 3   
Toggle Switch
In stock COM-09276
6.3 3   
Total: 255.13