Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Resettable Fuse PTC
COM-08357 |
1.5 | 1 |
![]() |
Polarized Connectors - Header (6-Pin)
PRT-08094 |
0.45 | 1 |
![]() |
2x5 Pin Shrouded Header
PRT-08506 |
3.5 | 2 |
![]() |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
3.8 | 4 |
![]() |
Op-Amp (Through-Hole) - LM358
COM-09456 |
1.9 |
2
Cannot be ordered at this time. |
![]() |
2x5 Pin IDC Ribbon Cable
PRT-08535 |
1.6 | 1 |
![]() |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 |
![]() |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
1.1 | 2 |
![]() |
Polarized Connectors - Header (4-Pin)
PRT-08231 |
0.9 | 2 |
![]() |
Capacitor Ceramic 0.1uF
COM-08375 |
1.8 | 6 |
![]() |
FlexiForce Pressure Sensor - 25lbs (1" area)
SEN-11207 |
134.75 | 5 |
![]() |
Stackable Header - 2x23 Pin Female
PRT-12790 |
6.5 | 2 |
Total: 158.85 |