TE Activity Testing Wish List

by Member #858414

Favorited Favorite 0

Materials needed for the Teach Engineering group to test activities.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun Inventor's Kit - Special Edition
Retired KIT-14094
89.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
19 available COM-09182
18.5 1   
Concave Button - Green
In stock COM-09341
8.25 3   
Concave Button - Red
Out of stock COM-09336
5.5 2   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
11.85 3   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Piezo Element
In stock SEN-10293
6.4 4   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
Only 7 left! KIT-13927
320.85 3   
SparkFun RedBot Basic Kit
Retired ROB-13166
84.95 1   
Cannot be ordered at this time.
Total: 769.3