Bay Partition Wall D10

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
20.5 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Polar Heart Rate Monitor Interface
Retired SEN-08661
59.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor Development Kit
Retired KIT-13772
79.95 1   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Mini Photocell
In stock SEN-09088
16 10   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Total: 396.47