Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
8.4 | 4 |
![]() |
SparkFun RJ45 MagJack Breakout
BOB-13021 |
27.8 | 4 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
8 | 5 |
![]() |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
BOB-13926 |
46 |
4
Cannot be ordered at this time. |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
23.1 | 22 |
![]() |
7-Segment Display - 4-Digit (Red)
COM-09483 |
26.95 | 11 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
3.3 | 6 |
![]() |
Break Away Headers - Straight
PRT-00116 |
28 | 16 |
![]() |
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-13314 |
27.5 | 5 |
![]() |
SparkFun microSD Transflash Breakout
BOB-00544 |
33 | 6 |
![]() |
mbed - LPC1768 (Cortex-M3)
DEV-09564 |
471.6 |
8
Cannot be ordered at this time. |
![]() |
Servo - Hitec HS-422 (Standard Size)
ROB-11884 |
82 | 4 |
![]() |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
111 | 6 |
Total: 896.65 |