Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Relay SPDT Sealed
COM-00100 |
12.6 | 6 |
![]() |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
1.65 | 3 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
8.4 | 4 |
![]() |
Shift Register 8-Bit - SN74HC595
COM-13699 |
7.35 | 7 |
![]() |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
143.5 | 7 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
4.8 | 3 |
![]() |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
39.8 | 4 |
![]() |
Hobby Motor - Gear
ROB-11696 |
6.3 | 3 |
![]() |
Mini Photocell
SEN-09088 |
3.2 | 2 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
83.65 | 7 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
68 | 8 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
43.45 | 11 |
Total: 422.7 |