RFID dev. Kit

by DJProhasky

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
UHF RFID Antenna (RP-TNC)
In stock WRL-14131
42.95 1   
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
UHF RFID Tag (Set of 5)
Retired WRL-14147
2 1   
Cannot be ordered at this time.
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
2 1   
Cannot be ordered at this time.
Interface Cable for RP-TNC to RP-SMA - 1m
In stock CAB-14132
6.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
8.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Total: 369.8