DYFD Day Spark Fun

by Member #446010

Favorited Favorite 0

Supplies needed for 1 wearable noisemaker per student + digikey cart.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 0.1uF
In stock COM-08375
7.2 24   
Thin Speaker
Retired COM-10722
12.35 13   
Cannot be ordered at this time.
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
7 2   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
15.8 4   
Total: 78.15