CSC wish list

by Member #918160

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1.35 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Voltage Regulator - Adjustable
Only 9 left! COM-00527
6.3 3   
SPDT Slide Switch
In stock COM-09609
2.85 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
9V Alkaline Battery
In stock PRT-10218
22.5 10   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
3.5 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 179.22