STELLA - SPARKFUN

by Member #430998

Favorited Favorite 0

booboo hearts boo

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
13 2   
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
17.95 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Ambient Light Sensor - TEMT6000x01
In stock COM-08348
1.6 1   
ALS-PT19 Light Sensor
In stock SEN-12566
1.05 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Electret Microphone
In stock COM-08635
1.05 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Total: 110.95