Physical Computing Spring 2017 Part II

by ProfG

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
4.75 5   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
4.75 5   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
4.75 5   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
Reed Switch - Insulated
In stock COM-10601
4.2 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
7 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Total: 155.1