TJ Bot Kit

by bri_huang

Favorited Favorite 0

This is a list of parts used in the IBM TJBot without the USB Microphone and without the cardboard. We are working to get this listed on our catalog, but we are still in negotiations with our supplier. You can find the USB Microphone on Amazon here.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Hamburger Mini Speaker
In stock COM-14023
5.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Total: 101.8