Safe Cracker

by Nate

Favorited Favorite 0

How to crack an unknown safe in under an hour! Checkout our tutorial: https://learn.sparkfun.com/tutorials/building-a-safe-cracking-robot

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Clamping Hub - 6mm Bore
Retired ROB-12264
7.99 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Motor Driver 15A IRF7862PBF
Retired ROB-09107
39.95 1   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Servo Mount - Servo Plate B
Retired ROB-12444
6.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
3 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
12.72 8   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
15.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
14.97 3   
Cannot be ordered at this time.
Total: 179.78