Customer #514658's Wish List from Cart

by Member #514658

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Logic Pro 8 - USB Logic Analyzer
Only 13 left! TOL-13196
999.95 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
6.47 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 1163.59