Roshamglo

by Megan Arnold

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
26.95 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
SparkFun Roshamglo Badge Kit
Retired KIT-14130
662.5
You save:
35 (5%)
50   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
49.75 5   
Cannot be ordered at this time.
Brass Sponge
15 available TOL-08964
17.5 5   
Soldering Iron Stand
In stock TOL-09477
32.5 5   
Total: 791.95