Troy Projects from Cart

by TBaumg

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
6.3 3   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
6.3 3   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
17.9 2   
LCD Button Shield V2
Retired DEV-13293
25.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
43.8 4   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
43.8 4   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Jumper Wire - JST Black Blue
In stock PRT-08671
2.1 2   
Jumper Wire - JST to Female Connector
Retired PRT-08599
1.9
You save:
1.1 (37%)
2   
Cannot be ordered at this time.
SparkFun Sensor Pack for Intel® Edison
Retired KIT-13094
34.95 1   
Cannot be ordered at this time.
Intel® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Dev Breakout
In stock DEV-13672
29.5 1   
Total: 307.15