Boat Project

Favorited Favorite 0

Piezas requeridas para el tutorial del projecto de verano.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1000mAh 7.4v
20 available PRT-11855
10.95 1   
RedBearLab BLE Nano - nRF51822
Retired WRL-13729
17.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
2.2 4   
Total: 83.65